AK FLGE 709/909 3
Part of the RK-709/909 Series
Ordering Code: 0885021
UPC: 098268489323
Lead Free: Yes
3 Backflow Repair Kit, Two Gaskets, Eight Nuts and Bolts, Series 709 and 909
This 3 IN flange accessory kit for series 709 and 909 helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of two gaskets, eight nuts and bolts. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Used in piping applications where there is a need for additional fitting lay length
- Available in zinc-plated carbon steel or stainless steel
- Easy to Install
- Flanged accessory kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709, 909 |
| Compatible Size Used On | 3 IN |
| Kit Contents | 2 Gaskets, 8 Nuts and Bolts |
| Kit Type | Flange Accessory Kit |
| Lead Free | Yes |