RK SR709/909-RC4 6
Part of the RK-709/909 Series
Ordering Code: 0888813
UPC: 098268650679
Lead Free: Yes
Check Rubber Parts Kit for 6 IN Double Check Valve Assembly, Reduced Pressure Zone Assembly, Red Silicone
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709, 909 |
| Compatible Size Used On | 6 IN |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |