RK SR709/909-RC4 8
Part of the RK-709/909 Series
Ordering Code: 0888814
UPC: 098268650686
Lead Free: YES
Check Rubber Parts Kit for 8 IN Double Check Valve Assembly, Reduced Pressure Zone Assembly, Red Silicone
Repair Kit
Features
- First or Second Check Rubber Parts
- Genuine WATTS Replacement Part
- For Series 709/LF709/709DCDA
- Disc and O Rings
| Specifications | |
|---|---|
| Compatible Series or Model | 709, 909 |
| Compatible Size Used On | 8 IN |
| Kit Contents | O-rings, Installation Instructions |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |