RK 709DCDA-C 10
Part of the RK-709DCDA Series
Ordering Code: 0887954
UPC: 098268399530
Lead Free: YES
10 Backflow Preventer Cover Repair Kit, 709DCDA
This 10 IN cover kit for series 709DCDA helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a cover and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
Specifications | |
---|---|
Compatible Series or Model | 709DCDA |
Compatible Size Used On | 10 IN |
Kit Contents | Cover, Cover O-ring |
Kit Type | Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |