RK 709DCDA-C 4
Part of the RK-709DCDA Series
Ordering Code: 0887951
UPC: 098268399509
Lead Free: YES
4 Backflow Preventer Cover Repair Kit, 709DCDA
This 4 IN cover kit for series 709DCDA helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a cover and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 709DCDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |