RK 709DCDA-CK1 3
Discontinued - Replaced By: LFRK 709DCDA-CK1 3
Part of the RK-709DCDA Series
Ordering Code: 0887930
UPC: 098268399295
3 Backflow Repair Kit, First Check, 709Dcda
This 3 inch first check valve kit is for series 709DCDA, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc assembly, spring and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check repair kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Spring, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |