RK 709DCDA-RC4 10
Part of the RK-709DCDA Series
Ordering Code: 0887944
UPC: 098268399431
Lead Free: YES
Backflow Preventer One Check Valve Rubber Repair Kit
This one check valve rubber parts repair kit helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber parts repair kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709DCDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Disc and Cover O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |