RK 709DCDA-RC4 3
Part of the RK-709DCDA Series
Ordering Code: 0887940
UPC: 098268399394
Lead Free: YES
3 Backflow Rubber Repair Kit, Single Check, Series 709DCDA
This 3 IN single check valve rubber parts repair kit for series 709DCDA helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber parts repair kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709DCDA |
| Compatible Size Used On | 3 IN |
| Kit Contents | Disc and Cover O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |