RK 709DCDA-RC4 6
Part of the RK-709DCDA Series
Ordering Code: 0887942
UPC: 098268399417
Lead Free: YES
6 Backflow Rubber Repair Kit, Single Check, Series 709DCDA
This 6 inch single check valve rubber parts repair kit is for series 709DCDA, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc, cover O-ring, and lower stem O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber parts repair kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 709DCDA |
Compatible Size Used On | 6 IN |
Kit Contents | Disc, Cover O-ring, Lower Stem O-ring |
Kit Type | Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |