FRK 710-P 1 1/2
This poppet assembly kit is used to repair the poppet of a 1 1/2 inch atmospheric vacuum breaker. This kit consists of all parts necessary to replace the poppet assembly of the applicable atmospheric vacuum breaker. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 inch atmospheric vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 710 |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Poppet, O-ring,Washer |
| Kit Type | Poppet Kit |
| Lead Free | YES |
| Product Group | KITS |