FRK 715-B 1/2-3/4
This bonnet assembly kit is used to repair the bonnet of a 1/2 and 3/4 inch atmospheric vacuum breaker, series 715 or 1 inch series 710. This kit consists of all parts necessary to replace the bonnet assembly of the applicable atmospheric vacuum breaker. All parts are genuine and original to the valve.
Features
- Fits 1/2 and 3/4 inch atmospheric vacuum breaker series 715
- Fits 1 inch atmospheric vacuum breaker series 710
- All parts are made of high quality materials
- No special tools required for servicing
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 710, 715 |
| Compatible Size Used On | 1 IN, 1/2 IN to 3/4 IN |
| Kit Contents | Bonnet, Stem |
| Kit Type | Bonnet/Stem Kit |
| Lead Free | Not In Scope |