FRK 715-P 1/2-3/4
This poppet assembly kit includes the parts necessary to repair or replace the poppet of a 1/2 and 3/4 inch atmospheric vacuum breaker. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 and 3/4 inch atmospheric vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 715 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | Poppet, O-ring,Washer |
| Kit Type | Poppet Kit |
| Lead Free | YES |
| Product Group | KITS |