SA715 BONNET-BODY KIT 3/4
This body and bonnet kit includes the parts necessary to repair or replace the body and bonnet of a 3/4 inch atmospheric vacuum breaker. This kit consists of a brass body, brass bonnet with guide pin installed and parts loosely assembled. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- Kit includes brass body, brass bonnet with guide pin installed
- All parts loosely assembled
- Fits 3/4 inch atmospheric vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 715 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Type | Bonnet Kit |
| Lead Free | No |