RK 719-RT 1
Part of the RK-719 Series
Ordering Code: 0889080
UPC: 098268359077
Lead Free: Yes
Complete Valve Rubber Parts Kit for 1 IN Double Check Valve Assembly, 719
This complete valve rubber parts kit provides all the parts necessary to repair or replace the rubber parts on a 1 inch double check valve assembly backflow preventer, model 719. This kit contains 2 check seat O-rings, 2 check cover O-rings, and 2 check rubbers. The top entry design of the valve assembly allows for easy access and maintenance without the need for special tools.
Features
- For use on series 719
- For use on 1 IN
- Inline serviceable
- No special tools required
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 719 |
| Compatible Size Used On | 1 IN |
| Kit Contents | 2 Check Seat O-rings, 2 Check Cover O-rings, 2 Check Rubbers |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |