RK 757/757DCDA-CK1 10
Part of the RK-757/757DCDA Series
Ordering Code: 0899200
UPC: 098268126723
Lead Free: Yes
10 IN First Check Kit
This 10 inch first check kit is made to repair a double check detector assembly used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water and to help prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. The kit consist of a first check module, check module O-ring and a disc elastomer.
Features
- Red silicone disc
- Can be installed in either horizontal or vertical position
- Serviceable without the use of special tools
- Extremely compact design
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 757, 757DCDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | First Check Module, Check Module O-ring, Red Silicone Disc Elastomer |
| Kit Type | First Check Kit |
| Lead Free | Yes |