RK 757/RK 757DCDA-C 10
Part of the RK-757/757DCDA Series
Ordering Code: 0899214
UPC: 098268126846
Lead Free: Yes
10 Double Check Detector Backflow Cover Repair Kit, 757 and 757DCDA
This 10 IN check sleeve cover repair kit for series 757 and 757DCDA helps to prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It features a closure sleeve, sleeve O-ring and gasket. It is designed for non-health hazard applications.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check sleeve cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 757, 757DCDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Closure Sleeve, Sleeve O-ring, Gasket |
| Kit Type | Check Sleeve Cover Kit |
| Lead Free | Yes |