RK 757/RK 757DCDA-RC4 10
Part of the RK-757/757DCDA Series
Ordering Code: 0899205
UPC: 098268126778
Lead Free: Yes
10 Double Check Detector Backflow Repair Kit, 757 and 757DCDA
This 10 IN check rubber parts repair kit for series 757 and 757DCDA helps prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It features a check module O-ring, red silicone disc elastomer and a E-clip. It is designed for non-health hazard applications.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 757, 757DCDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Check Module O-ring, Red Silicone Disc Elastomer, E-Clip |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |