RK 757A/757ADCDA-CK2 6
Part of the RK-757A/757ADCDA Series
Ordering Code: 0899255
UPC: 098268127850
Lead Free: Yes
Second Check Kit for 6 IN Series 757A/757ADCDA Double Check Valve and Detector Assy, Backflow Preventing Valve
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 757A, 757ADCDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Second Check Module, Check Module O-ring, EPDM Disc Elastomer |
| Kit Type | Second Check Kit |
| Lead Free | Yes |