RK 757A/757ADCDA-RC4 2 1/2-4
Part of the RK-757A/757ADCDA Series
Ordering Code: 0899258
UPC: 098268127874
Lead Free: Yes
First or Second Rubber Parts Kit for 2 1/2 to 4 IN Double Check Valve and Detector Assembly, 757A and 757ADCDA
This 2 1/2 to 4 inch check rubber parts kit is for a double check detector backflow assembly, which helps to prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. The kit contains a check module O-ring, EPDM disc elastomer, and a E-clip.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 757A, 757ADCDA |
| Compatible Size Used On | 2 1/4 IN to 4 IN |
| Kit Contents | Check Module O-ring, EPDM Disc Elastomer, E-Clip |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |