RK 757A/757ADCDA-RC4 6
Part of the RK-757A/757ADCDA Series
Ordering Code: 0899259
UPC: 098268127881
Lead Free: Yes
Check Rubber Parts Kit for 6 IN Series 757A/757ADCDA Double Check Valve and Detector Assy, Backflow Preventing Valve
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 757A, 757ADCDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Check Module O-ring, EPDM Disc Elastomer, E-Clip |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |