RK757A/757ADCDA-C 2 1/2-4
Part of the RK-757A/757ADCDA Series
Ordering Code: 0899266
UPC: 098268127997
Lead Free: Yes
Check Cover Kit for 2 1/2 to 4 IN Series 757A/757ADCDA
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 757A, 757ADCDA |
| Compatible Size Used On | 2 1/4 IN to 4 IN |
| Kit Contents | Closure Sleeve, 2 Pieces of Sleeve O-ring |
| Kit Type | Check Cover Kit |
| Lead Free | Yes |