RK757A/757ADCDA-C 6
Part of the RK-757A/757ADCDA Series
Ordering Code: 0899267
UPC: 098268128000
Lead Free: Yes
Check Cover Kit for 6 IN Series 757A/757ADCDA
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 757A, 757ADCDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Closure Sleeve, 2 Pieces of Sleeve O-ring |
| Kit Type | Check Cover Kit |
| Lead Free | Yes |