765-1 SPRING-CHECK SS 1/2-2
This stainless steel check spring is used to repair or replace the check spring of a 1 1/2 and 2 inch pressure vacuum breaker, series 765. It is installed under the retainer bracket assembly and over the check assembly. This replacement spring is genuine and original to the valve.
Features
- Fits 1 1/2 and 2 inch pressure vacuum breaker, series 765
- No special tools required for servicing
- Made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 765 |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | Spring |
| Kit Type | Check Spring Kit |
| Lead Free | NO |
| Product Group | KITS |