CANOPY 1-1 1/4
This brass canopy replacement includes the parts necessary to repair or replace the canopy on a 1 and 1 1/4 inch pressure vacuum breaker, series 765. It is installed over the bonnet to enclose the internal parts and provide protection from foreign matter. All parts are genuine and original to the valve to ensure proper fit and accurate function.
Features
- Fits 1 and 1 1/4 inch pressure vacuum breaker series 765
- No special tools required for servicing
- Made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 765 |
| Compatible Size Used On | 1, 1 1/4 IN |
| Kit Contents | Canopy |
| Kit Type | Brass Canopy Kit |
| Lead Free | Not In Scope |