FRK 765-B 1/2-3/4
This bonnet assembly kit includes the parts necessary to repair or replace the bonnet assembly of a 1/2 and 3/4 inch pressure vacuum breaker. This kit consists of bonnet, O-ring, spring, E-ring, washer, and stem. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 and 3/4 inch pressure vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 765 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | Bonnet, O-ring, Spring, E-Ring, Washer, Stem |
| Kit Type | Bonnet Kit |
| Lead Free | NO |
| Product Group | KITS |