FRK 765-CK 1-1 1/4
This check assembly kit includes the parts necessary to repair or replace the check assembly of a 1 and 1 1/4 inch pressure vacuum breaker, series 765. This kit consists of all parts necessary to repair the check springs of the applicable pressure vacuum breaker. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 and 1 1/4 inch pressure vacuum breaker
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 765 |
Compatible Size Used On | 1, 1 1/4 IN |
Kit Contents | Holder, Disc, Guide, Screw |
Kit Type | Check Kit |
Lead Free | Yes |