FRK 765-CK 1/2-3/4
This check assembly kit includes the parts necessary to repair or replace the check assembly of a 1/2 and 3/4 inch pressure vacuum breaker, series 765. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 and 3/4 inch pressure vacuum breaker
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 765 |
Compatible Size Used On | 1/2, 3/4 IN |
Kit Contents | Holder, Disc, Guide, Screw |
Kit Type | Check Kit |
Lead Free | Not In Scope |
Product Group | KITS |