FRK 765-RT 1-1 1/4
This rubber parts kit includes the parts necessary to repair or replace all the rubber internal parts of a 1 and 1 1/4 inch pressure vacuum breaker. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 and 1 1/4 inch pressure vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 765 |
| Compatible Size Used On | 1, 1 1/4 IN |
| Kit Contents | O-ring, Rubber Disc and Disc |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |