FRK 765-RT 1 1/2-2

Part of the RK-765 Series

Ordering Code: 905022

UPC: 643925003345

Lead Free: YES

Total Rubber Parts Kit For 1 1/2 And 2 In Pressure Vacuum Breaker

  • Factory replacement parts
  • No special tools required for servicing
  • All parts are made of high quality materials
  • Fits 1 1/2 and 2 inch pressure vacuum breaker
Specifications
Buy American Act Compliant NO
Kit Type Rubber Parts Kit
Lead Free YES
Product Group KITS