FRK 765-RT 1/2-3/4
This rubber parts kit includes the parts necessary to repair or replace all the rubber internal parts of a 1/2 and 3/4 inch pressure vacuum breaker. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 and 3/4 inch pressure vacuum breaker
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 765 |
Compatible Size Used On | 1/2, 3/4 IN |
Kit Contents | O-ring, Rubber Disc and Disc |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | KITS |