RETAINER 1/2-3/4
This brass retainer is used to repair or replace the retainer of a 1/2 and 3/4 inch pressure vacuum breaker, series 765. It is installed under the poppet assembly and over the spring. All parts are genuine and original to the valve to ensure proper fit and accurate function.
Features
- Fits 1/2 and 3/4 inch pressure vacuum breaker series 765
- No special tools required for servicing
- Made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 765 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | Retainer |
| Kit Type | Retainer Kit |
| Lead Free | No |