FRK 767FR-RT 1/2-3/4
This total rubber parts kit includes the parts necessary to repair or replace the rubber internal parts of a 1/2 to 3/4 inch freeze resistant pressure vacuum breaker. This kit consists of vent disc, check disc and bonnet O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 to 3/4 inch freeze resistant pressure vacuum breaker
| Specifications | |
|---|---|
| Compatible Series or Model | 767FR |
| Compatible Size Used On | 1 IN |
| Kit Contents | Vent Disc, Check Disc and Bonnet O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |