FRK 767FR-V 1/2-3/4
This vent float kit includes the parts necessary to repair or replace the vent float of a 1/2 to 3/4 inch freeze resistant pressure vacuum breaker. This kit consists of float vent disc assembly (vent float, seal and spring) and bonnet O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 to 3/4 inch freeze resistant pressure vacuum breaker
| Specifications | |
|---|---|
| Compatible Series or Model | 767FR |
| Compatible Size Used On | 1 IN |
| Kit Contents | Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring |
| Kit Type | Vent Float Kit |
| Lead Free | YES |
| Product Group | KITS |