RK 770-CK4 8
Part of the RK-770 Series
Ordering Code: 0887072
UPC: 098268385991
Lead Free: Yes
8 Backflow Preventer Double Check Valve Assembly Kit, 770
This 8 IN check valve repair kit for series 770 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a spring assembly and a cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 770 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Spring Assembly, Cover O-ring |
| Kit Type | Check Kit |
| Lead Free | Yes |