RK 770-RC4 4
Part of the RK-770 Series
Ordering Code: 0887091
UPC: 098268386004
Lead Free: Yes
4 Backflow Repair Kit, First or Second Check, Cover O-Ring, Bolt O-Ring, Disc, 770
This 7 IN check rubber parts replacement kit for series 770 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover O-ring, bolt O-ring and a disc for one check. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 770 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Cover O-ring, Bolt O-ring, Disc for 1 Check |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |