RK 770-S 4
Part of the RK-770 Series
Ordering Code: 0887085
UPC: 098268386066
Lead Free: NO
4 Backflow Seat Repair Kit, 770
This 4 IN seat repair kit fore series 770 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a seat and a seat O-ring for one check. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
| Specifications | |
|---|---|
| Compatible Series or Model | 770 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Seat, Seat O-ring - for 1 Check |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |