RK 770-T 6
Discontinued
Part of the RK-770 Series
Ordering Code: 0887080
UPC: 098268386042
Lead Free: YES
6 Backflow Preventer Double Check Valve Assembly Kit, 770-T
This 6 IN repair kit for series 770-T is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of two cover O-rings, two bolts O-ring, two disc and two spring assemblies for both checks. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Cover O-rings, 2 Bolt O-rings, 2 Discs, 2 Spring Assemblies for Both Checks |
| Kit Type | Total Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |