RK 770DCDA-CK1 4
Part of the RK-770 Series
Ordering Code: 0887073
UPC: 098268386097
Lead Free: Yes
4 Backflow Preventer Double Check Detector Valve Assembly Kit, 770DCDA
This 4 IN first check valve repair kit for series 770DCDA is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a spring assembly and a cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 770DCDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Spring Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |