RK 770DCDA-RC4 8
Part of the RK-770 Series
Ordering Code: 0887084
UPC: 098268386172
Lead Free: YES
8 Backflow Preventer Double Check Detector Valve Assembly Kit, 770DCDA-RC
This 8 IN check rubber parts repair kit for series 770DCDA-RC is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover O-ring, bolt O-ring and a disc for one check. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 770DCDA |
| Compatible Size Used On | 8 IN |
| Kit Contents | Cover O-ring, Bolt O-ring, Disc for 1 Check |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |