RK 770DCDA-S 6
Discontinued
Part of the RK-770 Series
Ordering Code: 0887095
UPC: 098268386233
Lead Free: NO
6 Backflow Preventer Double Check Detector Valve Assembly Kit, 770Dcda-S
This 6 IN seat repair kit for series 770DCD-S is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a seat and a seat O-ring for one check. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring - for 1 Check |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |