RK 770DCDA-T 4
Part of the RK-770 Series
Ordering Code: 0887088
UPC: 098268386189
Lead Free: Yes
4 Backflow Repair Kit, 770DCDA
This 4 IN repair kit for series 770DCDA is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of two cover O-rings, two bolts O-ring, two disc, two spring assemblies for both checks. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair kit
| Specifications | |
|---|---|
| Compatible Series or Model | 772DCDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | 2 Cover O-rings, 2 Bolt O-rings, 2 Discs, 2 Spring Assemblies for Both Checks |
| Kit Type | Total Repair Kit |
| Lead Free | Yes |