RK 772-RC4 4
Part of the RK-772 Series
Ordering Code: 0887047
UPC: 098268475630
Lead Free: YES
Check Rubber Parts Repair Kit for 4 IN Series 772 Double Check Valve Assembly, Backflow Preventing Valve
| Specifications | |
|---|---|
| Compatible Series or Model | 772 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Spring Assembly, Cover O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |