RK 772-S
Discontinued
Part of the RK-772 Series
Ordering Code: 0887098
UPC: 098268385922
Lead Free: NO
RK 772-S 6-8
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |