RK 772DCDA-CK2
Discontinued
Part of the RK-772 Series
Ordering Code: 0887059
UPC: 098268385823
Lead Free: NO
RK 772DCDA-CK2 4
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Spring Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |