RK 772DCDA-RC4 6-8
Discontinued
Part of the RK-772 Series
Ordering Code: 0887066
UPC: 098268385472
Lead Free: NO
RK 772DCDA-RC4 6-8
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Spring Assembly, Cover O-ring |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |