RK 772DCDA-T
Discontinued
Part of the RK-772 Series
Ordering Code: 0887062
UPC: 098268385885
Lead Free: NO
RK 772DCDA-T 4
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Cover O-rings, 2 Bolt O-rings, 2 Discs, 2 Spring Assemblies |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |