RK 773-C
Part of the RK-773 Series
Ordering Code: 0888431
UPC: 098268803167
Lead Free: YES
6 Double Check Valve Cover Repair Kit, Series 773
This valve cover repair kit is for double check series 773 which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 773 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |