RK 773-S
Part of the RK-773 Series
Ordering Code: 0888430
UPC: 098268803150
Lead Free: NO
6 Double Check Valve Seat Repair Kit, 773-S
This double check valve seat repair kit is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a seat, seat O-ring, cover O-ring and a retainer wire. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 773 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wire |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |