RK 773DCDA-RC4
Part of the RK-773 Series
Ordering Code: 0888434
UPC: 098268803198
Lead Free: YES
Check Rubber Parts Kit for 6 IN Series 773DCDA Double Check Detector Assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 773DCDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Disc, Seat O-ring, Cover O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |