RK SR774/DCDA-CK1 8
Part of the RK-774 Series
Ordering Code: 0888962
UPC: 098268921885
Lead Free: YES
8 To 10 In First Check Kit With Red Silicone Soft Seats, Series 774
This 8 to 10 inch lead free repair kit is used for the 774 stainless steel double check assembly. The contents of this kit are used for proper maintenance to the first check parts. This kit consists of a first check with a red silicone soft seat, check O-ring, four retaining nuts, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for first check repair
- O-ring lube to reduce any friction
Specifications | |
---|---|
Kit Type | First Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |